TopTherm wall-mounted cooling unit Blue e Total cooling output 1.00 - 1.50 kW

    TopTherm wall-mounted cooling unit Blue e Total cooling output 1.00 - 1.50 kW
    TopTherm wall-mounted cooling unit Blue e Total cooling output 1.00 - 1.50 kW

    Energy-efficient Blue e wall-mounted cooling units in output categories from 1,000 W to 1,500 W, with integral e-Comfort controller, RiNano coating on the condenser and electrical condensate evaporation as standard.
    Find out more

Model No. Total cooling output L35 L35 at 50 Hz Total cooling output L35 L35 at 60 Hz Voltage Material
SK 3305.600 1.6 kW 1.76 kW 230 V, 1~, 50 Hz/60 Hz Stainless steel 1.4301 (AISI 304)
SK 3305.610 1.6 kW 1.76 kW 115 V, 1~, 50 Hz/60 Hz Stainless steel 1.4301 (AISI 304)
SK 3304.542 1.1 kW 1.25 kW 400 V, 3~, 50 Hz
460 V, 3~, 60 Hz
Sheet steel
SK 3305.640 1.6 kW 1.61 kW 400 V, 3~, 50 Hz
460 V, 3~, 60 Hz
Stainless steel 1.4301 (AISI 304)
SK 3304.610 1.1 kW 1.25 kW 115 V, 1~, 50 Hz/60 Hz Stainless steel 1.4301 (AISI 304)
SK 3304.640 1.1 kW 1.26 kW 400 V, 3~, 50 Hz
460 V, 3~, 60 Hz
Stainless steel 1.4301 (AISI 304)
SK 3305.500 1.6 kW 1.76 kW 230 V, 1~, 50 Hz/60 Hz Sheet steel
SK 3304.500 1.1 kW 1.25 kW 230 V, 1~, 50 Hz/60 Hz Sheet steel
SK 3305.540 1.6 kW 1.61 kW 400 V, 3~, 50 Hz
460 V, 3~, 60 Hz
Sheet steel
SK 3304.510 1.1 kW 1.25 kW 115 V, 1~, 50 Hz/60 Hz Sheet steel
SK 3304.600 1.1 kW 1.25 kW 230 V, 1~, 50 Hz/60 Hz Stainless steel 1.4301 (AISI 304)
SK 3304.540 1.1 kW 1.25 kW 400 V, 3~, 50 Hz
460 V, 3~, 60 Hz
Sheet steel
SK 3305.510 1.6 kW 1.76 kW 115 V, 1~, 50 Hz/60 Hz Sheet steel
+
[X] Close

Required