Base Base mount Some TS IT network and server enclosures have an open base. If gland plates are inserted retrospectively, a base mount is required. Base mount Base mount for TS IT To accommodate gland plate modules. RAL 9005 (black) version. Către produse Base mount Base mount for TS IT, TX CableNet To accommodate gland plate modules. Către produse Base mount System divider for VX Divides the enclosure width into two zones. For example, this allows mounting plates, cable clamp rails or swing frames from 600 mm wide enclosures to be fitted in 1200 mm wide enclosures. Către produse Base mount Base mount for TS IT/TX To accommodate gland plate modules based on VX. Către produse