Accessories for climate control

Filter technology

If the air has elevated levels of dust contamination, it is advisable to use filter mats to extend the service life of the fan-and-filter unit and guarantee the protection category. Metal filters are particularly recommended in environments with oily ambient air.

Filter technology

Pleated filter for fan-and-filter units, roof-mounted fans, cooling units and chillers

The high-quality pleated filter technology permits a significant increase in the volumetric air flow compared to conventional chopped-fibre filter mats. Cooling unit performance is improved and energy consumption is lower. The enhanced filtration...

Filter technology

Absorber mat for pleated filter

To comply with the IP 55 protection category (except in the case of 3245.xxx), in conjunction with the pleated filter of the Blue e+ fan-and-filter unit.

Filter technology

Blanking cover for filter fans / outlet filters

If you need to close existing mounting cut-outs for fan-and-filter units/outlet filters in order to achieve a higher protection category, a blanking cover may be used in the fan-and-filter unit / outlet filter instead of the filter mat, without the need...

Filter technology

Chopped-fibre filter mat

Spare filter mats for roof-mounted fans, fan-and-filter units or thermoelectric coolers, for effective protection of enclosure components from dirt, dust and water.

Filter technology

Filter mat for cooling units, climate control/section doors, air/air heat exchangers and chillers

In dusty environments, we recommend the use of filter mats. This makes the units easier to clean. The filter will need to be replaced at regular intervals, depending on the level of contamination.

Filter technology

Metal filter for cooling units, climate control door, section door, air-air heat exchangers and chillers

We recommend the use of washable metal filters, particularly in environments with dusty or oily ambient air. If air or steam condenses on the metal surfaces, any particles that may be present will adhere to the metal and are easily washed out with water...

Filter technology

Filter mat for tangential fans

In dusty environments, we recommend the use of filter mats. This makes the units easier to clean. The filter will need to be replaced at regular intervals, depending on the level of contamination.

Filter technology

Hose-proof hood to increase the protection category

Particularly for applications in the food industry, the hose-proof hood prevents the ingress of damp. The protection category IP 56 is achieved in conjunction with a standard filter.

Filter technology

Integrated louvres

For ventilation by convection, easily retro-fitted using 4 screws.

Filter technology

Front outlet grille 2 U for tangential fans

Front outlet grille 2 U for tangential fans to expel the hot air to the outside from the upper section of the enclosure. Two grilles may be used for natural convection.

Filter technology

Filter holder for roof ventilation

A filter mat must be used to increase the protection category of the roof ventilation SK 3148.007.

Filter technology

Outlet filter Standard

For ventilation by convection, an outlet filter can be fitted in both the upper and lower sections of the enclosure.

Filter technology

Outlet filter EMC

For ventilation by convection, an outlet filter can be fitted in both the upper and lower sections of the enclosure.