The master-slave adaptor allows up to 5 thermoelectric coolers to communicate with one another.
- Articolul nr.:
- SK 3201070
- Product description
- The master-slave adaptor for the Rittal thermoelectric cooler allows up to 5 thermoelectric coolers to communicate with one another (1 master and up to 4 slaves). In this way, e.g. in complex bayed enclosure systems, the master-slave configuration facilitates optimum climate control results.
- Supply includes
- Adaptor
Connection cable - Packs of
- 1 pc(s).
- To fit Model No.
- 3201.200
- 3201.300
- Net weight
- 0,09 kg
- Gross weight
- 0,094 kg
- Customs tariff number
- 85444290
- EAN
- 4028177598690
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- SK Master/slave adaptor, for Thermoelectric Cooler
- Documentație
- Info sheet