For rigid fastening of the enclosure to the support arm system 40.
- Articolul nr.:
- CP 6664500
- Design
- Attachment CP 40, steel
- Material
- Stainless steel 1.4305 (AISI 303)
- IP protection category to IEC 60 529
- IP 66 to IEC 60 529, 2014-09
- IP X9 to IEC 60 529, 2014-09
- Rifid y/n
- Da
- Packs of
- 1 pc(s).
- Net weight
- 1,12 kg
- Gross weight
- 1,38 kg
- Customs tariff number
- 83024900
- EAN
- 4028177305670
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
- CP Attachment CP 40, stainless steel, 1.4305
- Declarații
- Manufacturer's declaration
- Documentație
- Instructions