Operating mechanism for fitting in the enclosure with master switch and additionally in every fourth adjacent enclosure.
- Articolul nr.:
- TS 4912000
- Product description
- In conjunction with the isolator door cover, the requirements of UL 508 A are also met for bayed enclosure suites. Depending on the baying combination, different components will be required.
- Installation options
- Fitted in the enclosure with main switch and additionally in every fourth adjacent enclosure.
- Packs of
- 1 pc(s).
- Net weight
- 0,45 kg
- Gross weight
- 0,508 kg
- Customs tariff number
- 83024900
- EAN
- 4028177113961
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
- TS Operating mechanism, for door-locking of bayed enlcosure combinations
- Documentație
- Instructions