Cable management

Gland plates

For cut-outs in the wall-mounted enclosures or for free mounting on surfaces. For industrial enclosures in a range of variants. For 482.6 mm (19") wall-mounted network distributors EL, optionally gland plates with brush strip or for metric cable glands.

Gland plates

Plastic cable gland plates with metric knockouts

With pre-punched holes for cable glands.

Gland plates

Plastic gland plate with membranes, for AX

Simply pierce the plastic with a sharp object, and pull through the cable.

Gland plates

Metal gland plate with metric knockouts, for AX

Simply knock out the holes for the cable glands using a screwdriver.

Gland plates

Two-part gland plate with foam rubber cable clamp strip for AX

The divided gland plate supports simple mounting on the enclosure and offers a range of different installation options. For simple insertion of cables with and without connectors into the enclosure. Special drilled holes in the gland plate ensure...

Gland plates

Metal gland plate

As spare/replacement part for the standard gland plates supplied loose, IP 66 when mounting in the usual position at the bottom.

Gland plates

Metal gland plate with metric knockouts

Simply knock out the holes for the cable glands using a screwdriver, IP 66 when mounting in the usual position at the bottom.

Gland plates

Gland plate with foam rubber cable clamp strip, for AX

For feeding through pre-fabricated cables when the gland plate has already been fitted to the enclosure. Split gland plates can be sealed using movable plates with a foam rubber cable clamp strip.

Gland plates

Gland plate for metric cable glands for EL

Folded gland plate with foamed-in seal and pre-punched, knock-out holes for metric cable glands.

Gland plates

Plastic cable gland plates with membranes

Simply pierce the plastic and pull through the cable, protection category IP 65 with careful cable entry.

Gland plates

Plastic gland plate, modular with metric knockouts, for AX

Simply break through the plastic on the knockouts for cable glands. Additional rectangular cut-outs and reinforcement frame allow the cable gland to be installed directly (modular).

Gland plates

Plastic cable gland plates with PG knockouts

With pre-punched PG holes for cable glands.