To seal cables in conjunction with a sealing frame. It is possible to combine 20 x 20 mm and 40 x 40 mm sealing modules.
- Articolul nr.:
- SZ 2400970
- Design
- Sealing modules 20 x 20 mm
- Product description
- To seal cables in conjunction with a sealing frame. It is possible to combine 20 x 20 mm and 40 x 40 mm sealing modules.
- Benefits
- Sealing modules remain safely attached to their cables
- Material
- Hard shell: Polyamide
Seal: TPE 2 - Note
- 1 sealing module 40 x 40 mm ≙ 4 sealing modules 20 x 20 mm
- IP protection category to IEC 60 529
- IP 64
- Packs of
- 10 pc(s).
- Net weight
- 0,05 kg
- Gross weight
- 0,06 kg
- Customs tariff number
- 39269097
- EAN
- 4028177534735
- ETIM 9
- EC000441
- ETIM 8
- EC000441
- ECLASS 8.0
- 27149109
- Product description
- SZ Sealing modules for sealing frames, size: 20x20 mm, Solid
- Documentație
- Info sheet