To secure the door in the open position. May be fitted without machining the enclosure.
- Articolul nr.:
- AX 1485100
- Product description
- To secure the door in the open position. May be fitted without machining the enclosure.
- Supply includes
- Assembly parts
- Mounting position
- Top/bottom
- Installation options
- Installation directly at the top/bottom right
- When swapping the door hinge to the opposite side, the prefitted door stay is easily removed and re-installed.
- To fit enclosure type
- AX plastic
- Ex enclosures, plastic
- Packs of
- 2 pc(s).
- Net weight
- 0,26 kg
- Gross weight
- 0,273 kg
- Customs tariff number
- 83024900
- EAN
- 4028177940437
- ETIM 9
- EC002626
- ETIM 8
- EC002626
- ECLASS 8.0
- 27182290
- Product description
- AX door stay for AX plastic
- Documentație
- Info sheet