- Numărul articolului:
- DK 7824.510
- Product description
- Additional security is achieved via the option of latching the side panel from the inside. The side panels on the frame section are screw-fastened from the inside with latching brackets.
- Supply includes
- Assembly parts
- Packs of
- 4 pc(s).
- Net weight
- 0,132 kg
- Gross weight
- 0,12 kg
- Customs tariff number
- 73269098
- EAN
- 4028177231993
- ETIM 9
- EC000327
- ECLASS 8.0
- 27409217
- Product description
- DK Internal latch, For TS Side panel
- Documentație
- Info sheet
Inside lock for plug-in side panel
Additional security is achieved via the option of
latching the side panel from the inside. The side
panels on the frame section are screw-fastened from the
inside with latching brackets.
Additional security is achieved via the option of
latching the side panel from the inside. The side
panels on the frame section are screw-fastened from the
inside with latching brackets.