Rozvádzače

Stojanové systémy

Strong pillars for your application. All ergonomic and technical requirements are met. Suitable for every enclosure type, for the secure accommodation of cables.

Stojanové systémy

Nosný profil, výškovo nastaviteľný pre CP 40

Support section, height-adjustable from 732 to 1122 mm.

Stojanové systémy

Zosilnenie skrinky nepohyblivé

For external or internal reinforcement of enclosures of a corresponding size.

Stojanové systémy

Pracovná doska for pedestsal

Worktop for pedestal, complete.

Stojanové systémy

Pripevnenie k podlahe

Brackets for screw-fastening from below to the cast feet with posidrive raised countersunk screws M12.

Stojanové systémy

Zosilnenie skrinky

For external or internal reinforcement of enclosures of a corresponding size.

Stojanové systémy

Nosný profil CP 60 plná

Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Closed cable duct with a large cross-section.

Stojanové systémy

Stojan, otvorený

Pedestal open, for post-installation cable entry with pre-assembled connectors.

Stojanové systémy

Stojanový stĺp, malý

Pillars, small, suitable for heavy installed equipment.