Chladenie okolitým vzduchom

Ventilátory s filtrom

Complete fan-and-filter units for tool-free installation in surfaces. The enclosure is cooled by expelling or extracting heat from the enclosure. Air throughput 20 – 900 m³/h, protection category IP 54 as standard. Upgradable to IP 56. Also available with EMC shielding or in an EC version.

Ventilátory s filtrom

Ventilátory s filtrom TopTherm

Complete fan unit for tool-free mounting on surfaces. Air throughput from 20 - 900 m³/h, standard protection category IP 54.

Ventilátory s filtrom

Ventilátory s filtrom TopTherm EMC

Complete fan unit with EMC shielding for tool-free mounting on surfaces. Air throughput from 20 - 900 m³/h, standard protection category IP 54.

Ventilátory s filtrom

Ventilátory s filtrom TopTherm s EC motormi

Energy-efficient version of the RTT fan-and-filter units with EC technology. From 180 m³/h with integral control interface (0-10 V / PWM input and tachosignal output) to regulate and monitor the fan.