Doska RiLineX
Complete board, including busbars. Length to match various enclosure widths. Full contact hazard protection up to IP 2XB, upgradable to IP 4X. Can be installed horizontally, vertically and overhead, with integrated cable entry at the rear. For voltages up to 1000 V AC and 1500 V DC. Tested short-circuit resistance up to 65 kA. IEC and UL approvals.