Samostatne stojaca systémová skriňa VX SE IP 66/NEMA 4X
Free-standing stainless steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Efficiency is enhanced, as the side panels no longer need to be fitted. Increased protection thanks to IP 66 / NEMA 4X.