Cart

How to Check if Cooling Output inside Enclosures is Sufficient

Downloads Picture

2017-04-04. Manufacturing automation systems are delicate and very expensive pieces of kit, which perform vital functions for the businesses they serve.

The enclosures that protect them must have strictly controlled internal environments with interior temperatures that are carefully maintained within a few degrees. If not, the impact can be harmful to the inverter drives, power supplies, contactors, PLCs and other electrical and electronic components operating within them. This requires careful control of the climate within the enclosure.

Here, Jason Swann, Rittal Product Manager for Climate offers some practical tips on how to evaluate an existing enclosure climate control through a series of simple checks.

Like all electrical equipment, drives create heat and they therefore have a major influence on the temperatures inside enclosures. Drives are often quoted as having efficiency of 97 per cent, so one with a rated output of 150kW can produce as much as 4.5kW of heat.

As well as the heat loss inside the enclosure, ambient temperatures within a production facility will also have an impact on the temperatures that a drive is operating within. A typical enclosure climate control system is designed for an internal enclosure temperature of 35°C. This means that the performance of a cooling unit should be specified so that the average internal enclosure temperature of 35°C can be guaranteed under all load conditions and under all the ambient conditions that could be met at the machine’s location.

Checking the enclosure temperature

The first check is to measure the temperature within the enclosure to assess its climate control capability. Temperature sensors should be placed in a position within the airflow of the enclosure, sensors should not be placed on or near direct airflow from high temperature components. Otherwise temperature readings can be found to be inaccurate. The sensors should be left to monitor the temperature trend over a period of time.

If the sensor records air temperatures of well over 35°C (set point) then the output of the cooling unit should either be considered insufficient or, alternatively, that there has been a malfunction of the cold air routing in the enclosure. This means that the cooling air cannot reach (or can only partially reach) the temperature-sensitive components.

Checking the control behaviour of cooling devices

Another easy way of checking an enclosure climate control system is to observe the cooling unit’s control behaviour.

Unlike speed-controlled cooling devices such as the new Rittal “Blue e+” cooling units, conventional enclosure cooling units begin with the two-point regulation of the cooling operation when a temperature inside the enclosure gets above of 35°C and finishes when the shutdown temperature of 30°C is achieved (at a typical hysteresis of 5K). If a cooling device does not reach the shutdown temperature, a conventional cooling unit will therefore continue to operate. If this happens, it’s a good indication that the cooling unit has an insufficient output and suggest that there is likely to be a deficiency in suitable cooling air to the components inside the enclosure.

You can simply touch a device to determine a refrigerator’s operating status: the activity of the refrigeration compressor during cold production is accompanied by a slight vibration of the refrigerator housing that can easily be felt. Alternatively, the exhaust temperature of the cooling unit in the external air circuit may be measured. During active cooling operation, this will be significantly higher (potentially, anywhere between 10° and 40°C) than the ambient temperature.

Locating hotspots

You can also do a rough check of an enclosure’s climate control system with infrared thermography which measure the surface temperatures of the components inside the enclosure and these are recorded with an infrared camera. If any areas have significantly elevated temperatures (“hot spots”) it is an indication that they are not being supplied with enough cooling air.

More information at www.rittal.co.uk and www.friedhelm-loh-group.com or on twitter @rittal_ltd.