Cart

New Rittal Electronic Motor Controller for RiLine Compact Busbar

2018-09-18. A new electronic motor controller is now available for Rittal's RiLine Compact busbar system

All it takes is a matter of seconds for the controller to simply clip the controller onto the busbar. Its easy wiring means installation costs are lower than those for traditional electro-mechanical devices.

The controllers use hybrid electronic technology, enabling both direct and reversing functions in one device. There is integrated motor protection against overload and short circuit, as well as fault alarms.

The electronic controller is only 22.5 mm wide so it offers substantial space savings over standard contactors and overloads. This in turn allows for higher busbar installation density, which can reduce the size of both enclosures and busbar systems.

The devices are available in the following three power classes:

Article number

Name

9635.400

Motor controller 0,6A

9635.410

Motor controller 2,4A

9635.420

Motor controller 9A

For further information about Rittal, go to www.rittal.co.uk, www.friedhelm-loh-group.com or on twitter @rittal_ltd.