Rittal is the world's leading systems provider for Enclosures, Power Distribution, Climate Control, IT infrastructure, 19" racks and software & services.

Homepage

Configuration made easy with RiPanel.

Rittal RiPanel: the enclosure configurator. It's easier than ever to individually configure and order an enclosure

be top: AI momentum for tomorrow?

How can Industry and IT seize their opportunities?

Panel Modification and Automation Machinery

Rittal Application Centre

The Rittal Application Centre, a fantastic hub for collaboration, inspiration and showcasing Automation machinery, assembly tools and integrated software solutions. From customer visits to exciting live demos and events - come along and see for yourself!

The Future of Power Distribution

RiLineX - The Power Platform

Available NOW! Discover the new busbar system platform from Rittal

RIMATRIX DATA CENTRE CONFIGURATOR

Data Centre planning made easy

The RiMatrix Data Centre Configurator is a simple intuitive tool that allows you to design your bespoke Data Centre in a matter of minutes. Plausible and realistic - we empower IT.

My Data - My Processes - My Prices - My Shop

MyRittal Online Shop

Shop Anytime, Anywhere Using MyRittal. View prices, track orders and so much more.

Gold for Sustainability

EcoVardis rating: Rittal is among the top 5% worldwide.

Benefit from a unique, unparalleled system platform Industry and IT

Rittal Application Centre

A new modification facility here at our UK offices which also showcases Rittal Automation Systems & Eplan Software.

Learn more

Rittal Blog

The hub for best practice information, tips and tricks, industry updates and more - check out the Rittal blog today!

IT

Innovations & Strategies for Sustainable Data Centres

With the UK attempting to accelerate towards a hyper-connected future, the environmental cost is becoming increasingly clear. One of the most pressing - and often overlooked - challenges is the growing water consumption of data centres.

Outdoor

What Does Rittal Do: Traffic Management

When we think of traffic management, the first things that come to mind are likely congested roads, traffic signals, or temporary roadworks setups. However, behind all of the cones and cameras lies sensitive electrical equipment that needs robust...

Service

Installation, Commissioning & Servicing of Cooling Units

Unplanned industrial downtime is alarmingly commonplace across the UK and Europe. Each incident can cause major disruption, significant additional costs, and lead to thousands of pounds of lost revenue...

Rittal Automation Systems

How Panel Builders Can Achieve Scalable Growth Through Automation

As a panel builder, we know you are facing unprecedented pressure in a highly competitive market...

Software

Rooftops Go Digital with Rittal ePocket

When photovoltaic systems are going to be installed on a large scale on building roofs, speed isn’t the only thing that counts. Anyone planning an installation of this kind must also consider maintenance, and that represents an opportunity for plant...

Service

Bridging the Gap: The Role of External Service Companies

British manufacturing is grappling with significant labour and skills shortages that are so severe, they are now disrupting production lines and inflicting substantial financial damage on businesses...

Cooling

Cool, calm and collected: Keep cooling units running efficiently

Control panel cooling units that haven't been properly maintained can have significant negative impacts on industrial operations and equipment...

Food & Beverage

Hygienic Design Enclosures in Food & Beverage Manufacturing

Anyone who works in support of the electrical equipment used by food and beverage manufacturing facilities will know that, however enticing the product, these factories can be hostile places for mechanical drives and electrical components. Raw...

Industrial

Battery Energy Storage: A Powerhouse for the Future

Battery energy storage (BES) is quickly emerging as a cornerstone of modern energy systems. As part of the transition towards a more sustainable and renewable energy landscape, BES plays a critical role in balancing supply and demand, improving grid...

IT

Protecting Data Centres: Security in the Modern World

In today’s interconnected and increasingly threat-prone digital environment, the security of data centres has become a critical concern for companies worldwide. As the backbone of modern operations, data centres host essential data and services that...

Outdoor

Should Outdoor IT/Automation Equipment be Housed in Single-Skinned or Double-Skinned Enclosures?

Placing automation and IT equipment - such as servers, UPS batteries, PLCs, and inverter drives - outdoors isn’t ideal. It exposes sensitive equipment to moisture and dust, weather events, shocks and vibration, and damage from vandals. But sometimes, it...

Online Shop

Making the Most Out of MyRittal

Ecommerce platforms have revolutionised the way in which businesses operate, offering unparalleled convenience and efficiency. Enter = MyRittal.

News and Resources

Press

EcoVadis rating: Rittal is among the top 5 per cent worldwide

Gold for sustainability at Rittal

This is a strong signal for the future: Rittal was not only successfully assessed by EcoVadis, but it was also awarded the gold medal for its sustainability, putting the company among the top 5 per cent worldwide...

News

New Rittal RiMatrix Data Centre Configurator

Rittal Data Centres now configurable online

IT is now a part of almost every aspect of life and the economy. Various industries are still in the early stages of adopting AI applications, but these will really take off in the coming years. The industrial sector is particularly active in the field...

Press

Rittal's Haiger Factory

A factory of the highest calibre: Rittal’s Haiger plant is awarded the “Factory of the Year 2025”

This plant is anything but ordinary: Rittal’s factory in Haiger, Hesse, has received a top award. It is the “Factory of the Year 2025” – one of the industry’s highest awards, for more than 30 years it has s only been given only to the best factories in...

Customer Case Study

SQA Scottish Qualifications Authority

Rittal’s Data Centre Infrastructure Lowers SQA’s Carbon Footprint

Power consumption and the carbon footprint of data centres is becoming a major issue with wide-ranging environmental, economic, and technical impacts...

Resources

Free downloadable eBooks

Browse a collection of free eBooks from Rittal. Dive deeper into industry insights, innovations and more...

Resources

Rittal Unboxed Podcast

Listen to Rittal's brand-new podcast series, Rittal unBoxed. Tune in to captivating discussions, expert insights, and the latest trends in the industry...

Enter the world of Enclosure manufacturing 4.0

At the Rittal innovation and training centre, we showcase the latest solutions for your value creation processes, from engineering to procurement, and from manufacturing through to operation.

Learn more

Our Software

Software solutions from Rittal and Eplan include expert support at every phase, from engineering, to procurement, through to manufacturing and operation.

Learn more

Accreditations

Awards

Awards

See how others rate our innovative drive