Cart

Rittal CMC III – Monitoring system for IT, buildings and industrial applications.



More functions, less effort.

Rittal CMC III makes monitoring your IT infrastructure easier than ever.

  • Less cabling and installation effort, thanks to CAN buses
  • Integration of principal sensors as standard
  • Minimal space requirements in the rack

Your benefits with the Rittal CMC III

  • CAN buses (Controller Area Network) mean less effort with cabling and installation
  • Smaller number of modules = Lower costs
  • Only one-third height unit: The compact enclosure saves valuable space inside the rack

  • The principal sensors – control of cold air supply and access sensor – are pre-integrated
  • Redundant power supply is supported, along with Power over Ethernet (PoE)

  • User-friendly commissioning and configuration via a laptop and USB connection
  • Fail-safe, thanks to CAN bus technology

The Rittal CMC III is available in two variants:

Processing Unit Compact
The compact monitoring solution with up to four additional CAN bus monitoring elements.

Application areas:
Industrial enclosure and case monitoring, building monitoring, small-scale monitoring applications in IT

Processing Unit
The powerful, extendible modular monitoring solution with the option of connecting up to 32 additional monitoring elements.

Application areas:
Larger monitoring applications in IT and industry

Processing Unit

W x H x D mm:138 x 40 (1 U) x 120 + 12 (front assembly)
Temperature range:+5 °C to +45 °C
Operating humidity range:5% to 95% relative humidity, non-condensing
Max. overall cable length for CAN-Bus:2 x 50 m
Integral sensors:Temperature sensor, access sensor
Protocols:TCP/IPv4, TCP/IPv6, SNMPv1, SNMPv3 and other
Protection category:IP 30
Material:Plastic
Colour:Black

Processing Unit Compact

W x H x D mm:138 x 40 (1 U) x 120 + 12 (front assembly)
Temperature range:+5 °C to +45 °C
Operating humidity range:5% to 95% relative humidity, non-condensing
Max. overall cable length for CAN-Bus:1 x 50 m
Integral sensors:Temperature sensor, access sensor
Protocols:TCP/IPv4, TCP/IPv6, SNMPv1, SNMPv3 and other
Protection category:IP 30
Material:Plastic
Colour:Black

User benefits in IT

Automatic monitoring of all vital functions in the data centre infrastructure

Incorporation into RiZone software for management of the IT infrastructure

Less cabling required, thanks to serial connection

Automatic countermeasures in a disaster situation

SMS and e-mail alarm

User benefits in industry

Rittal CMC III PU Compact: the complete package for automatic monitoring of industrial switchgear and control gear

OPC server (OLE for process control) for integration into industrial applications

Including temperature measurement and enclosure door monitoring

Simple connection of Rittal cooling units

Automatic control of enclosure lighting and climate control = Simple maintenance plus energy saving