Cart

LCU DX – Efficient cooling
with no loss of space

Show video
slide left slide right


Cooling for network and server enclosures

  • Space-saving installation of the internal unit between the 482.6 mm (19˝) level and side panel
  • Optimum support of IT-compatible, “front-to-back” air routing
  • High level of fail-safeness guaranteed by availability of single and redundant variant
  • Cooling of TS IT racks and Micro Data Center

  • Refrigerant-based split cooling unit comprised of an internal unit (evaporator coil) and an external unit with integral compressor (inverter-controlled)
  • External unit is sited outside the building
  • Available in two power classes 3 kW and 6,5 kW

Benefits at a glance

  • Maximum energy efficiency by cooling the individual rack, rather than the whole room
  • Efficient operation thanks to EC fan technology
  • Optimum adaptation of the compressor output to the current heat load of the IT rack with inverter control
  • Ultimate security with optional alarm forwarding via CMC III

  • High availability designed for continuous, 24/7 operation
  • Absorbed thermal energy is emitted via the external unit directly to the ambient air
  • The internal and external unit are connected with refrigerant, data and supply lines
  • Control of the server inlet temperature

LCU DX, single

DesignPacks ofLCU DX
3 kW
LCU DX
6,5 kW
Model No.1 pc(s).3311.490 3311.492
For enclosure width mm= 800= 800
For enclosure height mm≥ 1800≥ 1800
For enclosure depth mm≥ 1000≥ 1000
External unit, W x H x D mm810 x 558 x 310845 x 700 x 320
Internal unit, W x H x D mm105 x 1550 x 820105 x 1550 x 820
Type of electrical connectionConnection clampConnection clamp
Rated operating voltage V, ~, Hz230, 1~, 50230, 1~, 50
Rated current (max.) A715,9
Pre-fuse A1620
Duty cycle %100100
Useful cooling output L22 L35 kW36,5
Cooling mediumR410aR410a
Sound pressure level at a distance of 10 m (external unit) dB(A)= 40= 40
Operating temperature range (external unit)-20°C...+45°C-20°C...+45°C
Weight as delivered kg116,0126,0
Accessories
Refrigerant lines1 pc(s).3311.495 3311.496
The possible combinations TS IT / LCU DX and installation instructions can be found here.

LCU DX, redundant

DesignVELCU DX 3 kW,
redundant
LCU DX 6,5 kW,
redundant
Model No.1 pc(s).3311.491 3311.493
For enclosure width mm= 800= 800
For enclosure height mm≥ 1800≥ 1800
For enclosure depth mm≥ 1000≥ 1000
External unit, W x H x D mm810 x 558 x 310845 x 700 x 320
Internal unit, W x H x D mm105 x 1550 x 820105 x 1550 x 820
Type of electrical connectionConnection clampConnection clamp
Rated operating voltage V, ~, Hz230, 1~, 50230, 1~, 50
Rated current (max.) A715,9
Pre-fuse A1620
Duty cycle %100100
Useful cooling output L22 L35 kW36,5
Cooling mediumR410aR410a
Sound pressure level at a distance of 10 m (external unit) dB(A)= 40= 40
Operating temperature range (external unit)-20°C...+45°C-20°C...+45°C
Weight as delivered kg154,0174,0
Accessories
Refrigerant lines1 pc(s).3311.495 3311.496
The possible combinations TS IT / LCU DX and installation instructions can be found here.