Gland plate, one-piece, vented for DK-TS

Article number: DK 7825.812

Gland plate, one-piece, vented, for TS, with ventilation holes, cut-out for cable entry at the rear, with brush strip.

Article number:
DK 7825.812
Product description
Punched for ventilation with a cut-out in the rear for cable entry, which is concealed with brush strip.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
To fit
Enclosure type: TS 8
Width: 800 mm
Depth: 1,200 mm
Packs of
1 pc(s).
Net weight
8.265 kg
Gross weight
8.7 kg
Customs tariff number
73269098
EAN
4028177547957
ECLASS 8.0
27189261
Gland plate, vented, with brush strip for cable entry
for TS.
The extensive perforation of the gland plate enables
air to be supplied to the components from below. The
base plate has an opening to the rear for cable entry
into the enclosure. The opening has a brush strip and
runs open to the outside. This means that the plate
can be taken out for more straightforward fitting
during installation work at any time, even for already
existing pre-installation.

Material: Sheet steel, zinc-plated, passivated
Dimensions (W x H): 800 mm x 1,200 mm