- Article number:
- SZ 2310.038
- Technical specifications
- 3.7 mm diameter hole on a 25 mm pitch pattern
- Applications
- For attachment of
- Support strips for AE
- Door stay for AE
- etc.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Nuts and serrated washers included
- Length
- 318 mm
- Installation options
- For vertical mounting on the threaded bolts of the door
- To fit
- For door at top
- Note on Model No.
- For door at top
- To fit enclosure type
- AE stainless steel
- TP universal console
- Suitable for height
- = 380 mm
- Packs of
- 20 pc(s).
- Net weight
- 1.56 kg
- Gross weight
- 1.752 kg
- Customs tariff number
- 73269098
- EAN
- 4028177020917
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Documentation
- Info sheet