Gland plate with foam rubber cable clamp strip, for AX

Article no.: SZ 2566400

For feeding through pre-fabricated cables when the gland plate has already been fitted to the enclosure. Split gland plates can be sealed using movable plates with a foam rubber cable clamp strip.

Article no.:
SZ 2566400
Product description
For feeding through pre-fabricated cables when the gland plate has already been fitted to the enclosure. Split gland plates can be sealed using movable plates with a foam rubber cable clamp strip.
Material
Gland plate: Sheet steel
Colour
RAL 7035
Dimensions
Width: 401 mm
Depth: 221 mm
To fit
Enclosure type: AX
Gland plate
Size: 6
Packs of
1 pc(s).
Net weight
1.65 kg
Gross weight
1.84 kg
Customs tariff number
73079100
EAN
4028177944619
ETIM 9
EC000211
ETIM 8
EC000211
ECLASS 8.0
27142421
Product description
SZ Metal gland plate, for AX, with rubber cable clamp strip, WD: 401x221 mm, for gland plates size 6
Documentation
Info sheet