- Article number:
- AS 4055.664
- Product description
- Accessories for hole punches. Required as a connecting part between the die and stamp.
- Benefits
- Hydraulic tension screw made from high-alloy tool steel for higher loads
- Note
- For operation via hydraulic punch
- Hydraulic tension screw Ø
- 9.5 mm
19 cm
- Packs of
- 1 pc(s).
- Net weight
- 0.111 kg
- Gross weight
- 0.124 kg
- Customs tariff number
- 73181900
- EAN
- 4028177808997
- ETIM 9
- EC002690
- ETIM 8
- EC002690
- ECLASS 8.0
- 21049046
- Product description
-
Hydraulic screw Ø / L 9,5 / 19 mm