- Article number:
- CP 6206.360
- Product description
- For rigid fastening of the enclosure to the support arm system 60
- Material
- Die-cast zinc
- Colour
- RAL 7035
- Supply includes
- Seals
Self-tapping screws for support section attachment - Rifid y/n
- Yes
- Packs of
- 1 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.12 kg
- Customs tariff number
- 83024900
- EAN
- 4028177684386
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- CP Attachment CP 60, for support arm connection 120 x 65 mm
- Declarations
- Manufacturer's declaration
- Documentation
- Instructions