For swivel mounting of the support arm system on horizontal surfaces – also suitable for suspending from the ceiling.
- Article number:
- CP 6212720
- Product description
- For swivel mounting of the support arm system on horizontal surfaces – also suitable for suspending from the ceiling.
- Material
- Cast aluminium
- Colour
- RAL 7035
- Supply includes
- Seals
Screws for restricting rotation range
Adjusting screws
Self-tapping screws for support section attachment - Rotating/tilting
- Yes
- Rotation angle/swivel area
- approx. 330°.
- The range of rotation can be limited by inserting the screws provided.
- Packs of
- 1 pc(s).
- Net weight
- 5 kg
- Gross weight
- 5.42 kg
- Customs tariff number
- 76169990
- EAN
- 4028177684003
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
- CP Top-mounted joint CP 120, outlet vertical
- Declarations
- Manufacturer's declaration
- Documentation
- Further instructions