Fibre-optic breakout box, 1 U

Article number: DK 7241.500

To accommodate splicing cassettes, for splice-free cabling of fibre-optic breakoutcables.

Article number:
DK 7241.500
Product description
For splice-free cabling of fibre-optic breakout cables. Cable bundles may be clamped onto the T-heads at the rear. 4 self-adhesive cable clips are supplied loose for cable clamping and for storing excess lengths inside the box.
Material
Sheet steel
Colour
RAL 7035
Supply includes
Breakout box
Cable routing clips
Mounting accessories for patch panel
Installation depth
250 mm
Units
1 U
Packs of
1 pc(s).
Net weight
1.5 kg
Gross weight
1.684 kg
Customs tariff number
94032080
EAN
4028177221314
ETIM 9
EC001130
ECLASS 8.0
19170113
Product description
DK Fibre-optic breakout box, 1 U, For D: 250 mm
Fibre-optic breakout box, 1 U, RAL 7035
Material: Sheet steel, spray finished in RAL 7035