Insert strip for OM adaptors/supports

Article no.: SV 9340290

To extend the construction width.

Article no.:
SV 9340290
Product description
To extend the construction width in a 10 mm pitch pattern. May be bayed as often as required on both sides. With integral cable duct.
Material
Polyamide
Colour
RAL 7035
Supply includes
6 connection pins
Dimensions
Width: 10 mm
Height: 208 mm
Packs of
2 pc(s).
Net weight
0.052 kg
Gross weight
0.061 kg
Customs tariff number
39269097
EAN
4028177502499
ETIM 9
EC002270
ECLASS 8.0
27409221
Product description
SV Inserted strip, for OM adaptor/support, W: 10 mm
Approvals
UL + C-UL (listed)
Data sheets
General technical information