Why the New TS IT Pro 24U is Ideal for Rapid IT Computing Deployment

July 09 2024

Product insight

The need for speed with the delivery and deployment of IT racks is key for companies to increase the efficiency and performance of their production programs. To achieve this accelerated speed-to-market, IT enclosures need to be  configured quickly and easily without the need for standardized tooling, and these IT enclosures also need to leverage exceptional flexibility in order to adapt to a variety of IT computing environments.

What’s more, the varied nature of today’s manufacturing landscape means IT enclosures need to be easily scalable to minimize downtime when responding to fluctuations in computing demand or capacity.

This is why Rittal’s new TS IT Pro 24U IT enclosure is ideal for companies in a wide range of industries and applications to reduce deployment times and integrate with an existing IT infrastructure without sacrificing security and reliability. 

Here, we’ll look at a couple of key features of the TS IT Pro 24U to help demonstrate how and why this IT enclosure can help network engineers and data center managers increase the speed of their IT infrastructure deployment.

The TS IT Pro 24U is designed for simplified installation

One of the biggest challenges network engineers face in reducing the lead times associated with establishing a new IT system is the complex design and installation process of many of the server racks on the market today. Navigating this complexity can mean increased equipment and personnel costs to successfully install or integrate a new IT enclosure.

The Rittal TS IT Pro 24U is designed for a tool-less, snap-in installation process for rapid integration and deployment in almost any IT application. The TS IT Pro 24U also features easy-to-remove doors to increase workspace and simplify the installation and maintenance process.

The IT enclosure features easily adjustable vertical rails to accommodate varying depths of equipment and accessories, and the more compact nature of the enclosure makes it faster and easier to customize for a variety of IT environments, from commercial to industrial and beyond.

The TS IT Pro 24U is a standard IT enclosure that is highly customizable

The demand for data-driven manufacturing means that powerful IT computing is needed in more varied environments than ever before. As a result, manufacturers need IT server racks that are highly customizable without increasing costs or creating delays in order fulfillment and deployment. The continued labor shortage in the industrial space also means companies need IT enclosures that can be customized quickly and easily by a single assembler or installer.

The Rittal TS IT Pro 24U is manufactured with a fully-welded frame for increased durability and reliability that also helps future-proof the IT enclosure for asset swaps or upgrades. Our new IT enclosure is a standard solution that is available with or without sidewalls for superior adaptability in a range of manufacturing environments.

The TS IT Pro 24U is also the ideal IT enclosure for optimizing computing efficiency in small server setups, or where reducing the footprint of an IT infrastructure is key. The TS IT Pro 24U demonstrates a high level of customization through:

  • Removable casters
  • Roof cable access
  • Depth adjustable 19” EIA rails

What’s more, the TS IT Pro 24U can be configured and customized quickly using our RiPanel online configuration tool for a more visible, transparent design process. The TS IT Pro 24U is also manufactured in the U.S. and is ready to ship now to help manufacturers deploy or integrate custom IT enclosures with drastically reduced lead times.

The TS IT Pro 24U offers superior protection and security

Network engineers are too often faced with either choosing an IT enclosure that can be delivered quickly, or one that provides the necessary level of protection and reliability for challenging IT computing environments. This paradigm can make it challenging for manufacturers to source an IT server rack solution that is robust enough for harsh applications, while also helping to accelerate speed-to-market.

This is where the TS IT Pro 24U shines. A robust carbon steel construction and 3,000 lbs weight capacity makes the IT enclosure the ideal solution demanding deployments, and front and rear handles with keyed locks help prevent unauthorized entry at multiple locations on the enclosure.

The fully welded frame makes the TS IT Pro 24U compatible with operating and safety standards for a range of data center deployments, and UL, cUL, and EIA certifications help make our IT enclosure one of the most reliable solutions on the market.

With the TS IT Pro 24U, network engineers and data center managers can rapidly increase the deployment of a flexible, customizable IT enclosure that is designed to increase productivity and adapt to whatever is in store for the future of IT computing.

Learn more about the new Rittal TS IT Pro 24U.