Special Service

WM Wall-Mount Enclosure Paint Program

Rittal’s new WM Paint Program is establishing a process for Rittal customers to be able to place an order for custom modified & painted WM enclosure without a quote.

The program includes holes, cutouts and selected paint only (internal and external). It does not include PEM nuts/studs, accessories, or accessory installation.

What's included in the program?

Eligible products:

All active WM enclosures (Carbon and Stainless).

Eligible colors:

RAL9003 Signal White

RAL9010 Pure White

RAL9016 Traffic White

ANSI61 Gray

RAL9005 Black FN & TX

RAL3020 Traffic Red

Program order quantity

Order Line release - 50 pieces minimum per single WM configuration.

Leadtime

The leadtime will be confirmed at time of order.

Order processing

Similar to Prime Express today. To place an order, reference part number 9999999 with the description of the Rittal WM enclosure part numbers needed along with the paint color requested.

If holes and / or cutouts are required, the order must include fully dimensioned drawings at the time of order.

Accepted file formats: DWG, DXF, or files from RiPanel, or EPLAN drilling pattern files. Drawings are to be provided in one-to-one (1:1) scale factor and located in the Model space tab of the drawing file, Rev controlled. Drawings provided in Layout or Paper space will not be accepted.