As the application areas for innovative Rittal products become increasingly diverse, the requirements grow ever more complex.
Only consistent quality management can ensure the on-going improvement of products, services and internal processes. In this way, Rittal's partners benefit from consistently high standards, perfect fulfilment of their expectations, and the opportunity to use all products worldwide without restriction.
The consistent Rittal quality philosophy has resulted in internationally recognized certification, for example ISO 9001:2015.
The careful handling of valuable natural resources and subsequent protection of the environment and public health are key elements of certification. Rittal has received certifications to ISO 14001:2015 and ISO 45001:2018 for its impressive interlinking of economy and ecology.
The global yardstick for the highest product standards
Implementation of our consistent quality philosophy results in internationally recognized certifications. Alongside comprehensive product certifications to global standards and the accreditation of our quality laboratory by DAkkS (German Accreditation Council) and Underwriters Laboratories UL, the Rittal quality management system has been implemented globally and boasts worldwide certification by the Swiss Association for Quality and Management Systems SQS. This means that we have fulfilled our goal of providing our partners, wherever they happen to be in the world, with consistently high standards of service and the same excellent products.
Test methods
Putting quality to the test – customer-centric, practical, and in keeping with the latest state of the art!
Every day, enclosure and case systems from Rittal must prove to our in-house quality laboratory that they offer maximum customer benefits based on uncompromisingly high standards.
Perfectly shielded at all times 
Rittal products in the EMC test laboratory
Ice-cold 
Simulation of extreme climatic conditions in heat and cold chambers
Stable conditions 
Mechanical load test with compression and tensile forces
Accurate to the last thousandth of a millimeter
3D measurement
Dust doesn't stand a chance 
Particle seal testing to EN 60529, IP 54 and IP 64
Full contact 
Testing of PE conductor connection and insulation resistance to EN 50298
A waterproof affair 
Hosed water test to EN 60529 or UL 50
High precision 
It goes without saying that quality extends to production as well