Application Samples

Standardized projects to accelerate the expansion of energy systems

Accelerate the development and realization of your plans for energy application expansion and conversion with the aid of our Application Samples. Efficient engineering is essentially built-in when you choose these pre-configured solutions, as they give you immediate access to a pre-defined Eplan project as well as documentation and part lists.​​

Take the Rittal Application Sample as your new starting point and simply adapt the configuration to your particular needs and requirements. An individual solution is ready to deploy in record time, without the effort and expense of development from scratch.​

The seamless integration of our solutions also simplifies the ordering process. Our local Rittal Application Center further expands your possibilities with its offer to take care of certain elements of your production: Entrust us with the fast and reliable pre-assembly of system components for your low-voltage switchgear.

Your benefits at a glance​

  • Preconfigured solutions, an Eplan project including documentation at your disposal.
  • The seamless integration of our solutions also simplifies the ordering process for you.
  • Our global Rittal Application Center offer you additional possibilities for pre-assembly.
  • We can take over part of your production and deliver your ready-to-use pre-assembled system components for low-voltage switchgear quickly and reliably.
  • You can accelerate the engineering as well as the expansion and conversion of your energy applications with the help of our Application Samples.
With the preconfigured solutions for different application areas, you can easily transfer global industry practice into your own business. Just download the relevant information and start to standardize your Engineering together with Rittal and Eplan.
Raphael Görner, Executive Vice President, Energy & Power Solutions, Rittal

Discover our Application Samples

Application Sample

Low-voltage main distributor for compact secondary substation

Pre-configured solution for the main low-voltage distribution board (LVDB) of compact transformer stations with 1,250 A @ 400 V. An ideal starting point for fast and simple adaptation to your specific requirements.

Application Sample

AC Combiner for photovoltaic projects

Pre-configured solution for the construction of an AC Combiner, as fuse protection between inverter and the main connection. Specifically developed for photovoltaic systems in grid-parallel operation, based on the AX compact enclosure with the Ri4Power...

Application Sample

Electrolyser rack

Pre-configured solution for the construction of Electrolyser Rack, with the VX IT 482.6 mm (19") interior installation, individual configuration in a range of size variants, modularity. Multiple Electrolyser modules units can be added for a higher...

Application Sample

DC Combiner for photovoltaic projects

Pre-configured solution for the construction of a DC Combiner, responsible for combining multiple strings of solar modules. Equipped with fuse holders for photovoltaics, DC switch-disconnectors, based on the AX plastic enclosure with 1-pole busbar support.

Application Sample

Power Distributor for AC Charging Points

Pre-configured solution suitable for individual expansion to facilitate the planning of larger, commercial charging centres, e.g. for industrial and commercial customers.

Application Sample

Energy storage container with Blue e+

Pre-configured solution for energy storage containers with high-efficiency cooling technology to help reduce your carbon footprint. The flexible modular concept permits simple adaptation to your specific requirements. The racks can be fitted with an...