Getting from A to B safely

Outdoor solutions for railway infrastructure

Safety for environment-friendly mobility

Outdoor enclosure solution for railway infrastructure

In the context of the mobility transformation, more people and goods are being transported by rail – his however poses enormous challenges for the railway infrastructure and its operators. High safety standards and reliability call for problem-free operations. Whether it is signalling technology, telecommunications or points; on the track, in tunnels, signal boxes and stations, outdoor installations must be fully protected in all settings.

With its enclosures, climate control and power distribution product range, Rittal is the ideal partner for establishing and developing high-performance and secure rail infrastructure. A variety of outdoor solutions are available as standard, and can be delivered within 24/48 hours, offering maximum security for your applications in every area, such as

  • DB Broadband (telecommunications technology, fibre optic expansion)
  • Safety technology on the track
  • Location case – UK

Outdoor railway infrastructure is usually located in close proximity to rail traffic and requires a high degree of robustness due to the vibrations experienced. And vandalism as well as unauthorised access also pose just as great a challenge as the varying weather conditions.

Environment 3 and 4

Outdoor Advanced and Outdoor Extreme

Railway infrastructure is typically positioned in Environments 3 and 4. Rittal has the right solutions for you for both settings – for example, with high resistance ratings and with maximum corrosion protection

Typical solutions for railway infrastructure

Outdoor

CS Toptec

Outdoor enclosure with 100 mm transport base/plinth and rain canopy with projections on all sides. Side panels, rear panel and door fully double-walled on the outside, the entire TS8 frame is available for interior installation.

Outdoor

Outdoor Basic enclosure

Single-walled housing systems, one-door and two-door. Ready for use for all applications with passive interior equipment or low power dissipation in outdoor areas. Roof concept with all-round louvred grilles

Enclosures

Outdoor

Outdoor enclosures are ideal for use outside. Rittal’s CS wall-mounted enclosures and CS New Basic enclosures are available off the shelf as standard products. CS Toptec enclosures are the perfect solution for all your outdoor projects. The...