Published by:
Rittal LLC
Woodfield Corporate Center
425 N Martingale Rd, Suite 400
Schaumburg, Illinois 60173
Phone: (800) 477-4000
Fax: (847) 240-4633
Email: rittal@rittal.us
Legal information:
The contents and structure of the web site are protected by copyright. Reproduction of any of the contents or structure elements, in particular, texts, text parts, image material, graphics and design elements, in as far as they are capable of being protected in the sense of the law, for any other purpose than for private or other own use as well as their dissemination and publication require prior written permission.
Rittal checks and updates the contents on this web site regularly. Nevertheless, modifications may have occurred in the meantime. Therefore no guarantee or liability for the topicality and completeness of the contents that are made available can be accepted.
The same applies for all external web sites that are referenced by means of a hyperlink from the Rittal.us website. Rittal is not responsible or liable for the contents of external web sites that are accessed by activating such a link.