Managers in both industrial and colocation applications share common challenges when selecting outdoor enclosures, such as environmental hazards, product availability, speed-to-market concerns, the need for standardized global solutions, and component compatibility. Rittal's outdoor IT infrastructure and Industry 4.0 solutions answer these challenges with a union of excellent quality and adaptability.
Robust enclosures meet smart, energy-efficient climate control systems for demanding environments and practically all temperature ranges. With Rittal outdoor solutions, you receive:
- A reduction to your carbon footprint by an average of 75% with the innovative Blue e+ technology
- Around 50% less heat build-up from exposure to the sun thanks to the double-walled enclosure concept
Features and benefits of Rittal outdoor IT Infrastructure and Industry 4.0 Edge solutions:
- Globally standardized
- Highly available with fast delivery and deployment
- Quickly and easily installed
- Available together in a single-purchase, packaged solution (enclosures, climate control, power, monitoring, and security)
- Preconfigured, pre-engineered solution with no need for fabrication or modification
- Compatible with components and accessories
- Optimized for industry 4.0 and colocation edge requirements
- Allow for space on the shop floor
- Free up space within a colocation
- Highly protected from environmental conditions
- Self-contained footprint
- Modular and flexible
- Easily scalable
- Available with the most energy efficient enclosure cooling solutions on the market
Optimized Industry 4.0 Outdoor Edge Solutions
For industrial operations managers who require outdoor solutions to withstand harsh conditions Rittal's Toptec enclosure and accessories stand up to the task. Our globally standardized, preconfigured, and pre-engineered solutions are specifically designed to be compatible with components and accessories, ensuring a seamless integration process. This further ensures simplified ordering, installation, and maintenance. By optimizing our solutions for Industry 4.0 edge requirements, we create a flexible and self-contained footprint that can easily withstand heat, cold, moisture, dust, debris, and other harsh conditions. Additionally, our outdoor solutions are available with the world's most energy-efficient enclosure cooling systems, ensuring a dependable climate for your IT infrastructure.
Extremely Robust
Rittal provides excellent protection for reliable operation with extremely secure and outdoor-compatible product solutions for tough ambient conditions.
- Suitable for a wide temperature range
- High protection
- Intelligent design
- High resilience
- High resilience thanks to the UV-resistant paint finish of enclosure and climate control units, and the high-quality aluminum and stainless steel used for Toptec enclosures
- Blue e+ cooling units are suitable for a wide temperature range from -22°F to +140°F
- High protection ratings: Toptec enclosure, IP 55 / IK 10; cooling units, IP 56 and UL Type 4, 3R, 12
- Intelligent, double-walled enclosure design of the Toptec enclosure promotes passive heat dissipation and reduces the influence of sun exposure
Dependable Plug-and-Play IT Infrastructure Solutions for Colocations
Colocation managers with a need for high environmental protection, rapid delivery, and scalability will find Rittal's outdoor solutions like the Toptec enclosure to be the perfect fit. Our highly available solutions permit swift delivery and deployment, effectively eliminating the challenges posed by long lead times and frustrating deliveries. Rittal’s one-stop-shop approach for enclosures, climate control, power, monitoring, and security streamlines the procurement process, so you can focus on maximizing space within your colocation. Additionally, our modular and scalable solutions cater to your evolving requirements, offering high levels of environmental protection to safeguard your IT infrastructure in various outdoor conditions.
Simply Versatile
Rittal offers a simple answer to your unique requirements with intelligent and flexible solutions comprising enclosures and climate control systems perfectly matched to meet your application.
- Fast mounting
- Worldwide use
- Comprehensive accessories
- Intelligent modular system
- Reduced complexity based on an intelligent modular system comprising an enclosure and climate control
- Pre-machined door cut-outs and adaptors contribute to a uniform design and fast mounting of the climate control components
- Comprehensive range of accessories for optimal functionality (enclosure heater, thermostat, hygrostat, IoT interface)
- Suitable for worldwide deployment thanks to international approvals and instant availability of series products from stock
Committed to Meeting Customer Requirements
Rittal outdoor solutions are your key to ensuring peace of mind and flexibility for your outdoor IT infrastructure requirements. By offering the Toptec enclosure with the most energy-efficient cooling solutions on the market, we double down on our commitment to addressing concerns of quality, speed to market, energy efficiency, and sustainability. Whether you're looking to optimize your industry 4.0 operations or streamline your colocation edge requirements, Rittal is your reliable partner in achieving these goals. With us, your challenges become opportunities for growth.
Highly Efficient
Rittal reduces energy costs and maximizes availability with energy-efficient Blue e+ technology for an average energy saving of 75%, plus smart monitoring and worldwide service for maximum equipment availability.
- Passive heat dissipation
- Remote monitoring
- Low maintenance
- Worldwide service network
- Energy savings
- Blue e+ technology with integrated heat pipe achieves average energy savings of 75%
- Connection of cooling units to an IoT Interface enables simple remote monitoring
- Low-maintenance enclosures and cooling solutions
- Worldwide service network safeguards operation and spare parts supplies at all times
Is Your Business Seeking an Outdoor Edge Solution? Contact Rittal Today!
Whether your business requires an outdoor edge solution for high-efficiency Industry 4.0 applications or to free up space within a colocation facility, Rittal’s Toptec outdoor solutions and accessories are an excellent fit. Contact Rittal today to discuss your unique requirements; one of our experts will be in touch with you and be glad to discuss how we can partner with you to improve your efficiency and optimize operations.