Stainless steel

Enclosure Systems

Enclosure Systems

VX SE stainless steel

VX SE free-standing enclosures in stainless steel are suitable for a diversity of applications, whether in the basic version or in an IP 66/NEMA 4X version for increased protection. A wide range of dimensions, high levels of protection, smooth surfaces...

Enclosure Systems

SE 8 free-standing enclosure system Stainless steel

Enclosure widths ranging from 600 to 1200 mm. Time is saved on assembly work due to the extruded side panels.

Enclosure Systems

SE 8 free-standing enclosure system IP 66/NEMA 4X

High level of protection provided by IP 66 / NEMA 4X. Time is saved on assembly work due to the extruded side panels.