Wall-mounted IT Enclosures

EL Wall-Mounted Housings

3-part wall-mounted housing with 19” mounting rails and designer glazed door. The swiveling center part offers optimum access to the installed components from the front and rear. The wall mounting part allows cable entry from above and below.

EL Wall-Mounted Housings

Wall-mounted enclosures EL, 3-part pre-configured with mounting angles, depth-variable

Wall-mounted housing 3-part, pre-configured with: Solid flange plate, top, with brush strip at the bottom, mounting rails, C rails, outlet filter, ground rail, wall-mounting bracket

EL Wall-Mounted Housings

Wall-mounted enclosures EL, 3-part with punched rails and profile rails, depth-variable

Wall-mounted housing 3-part, pre-configured with: Solid flange plate, top and bottom, punched rails, C rails, wall mounting bracket. Protection category IP 55.

EL Wall-Mounted Housings

Wall-mounted enclosures EL, 3-part with mounting plate and profile rails, static installation

Wall-mounted housing 3-part, pre-configured with: Solid flange plate, top and bottom, mounting plate is supplied loose. Protection category IP 55.

EL Wall-Mounted Housings

3-part EL NEMA 12 enclosure with punched rails

The Rittal NEMA 12 3-Part EL wallmount enclosure is ideal for small networks or floor distribution in environments that require a high degree of security and a high industrial protection rating.