Side Panels for TS IT Pro

Article number: TS 9982.234

Model no.: TS IT PRO SPLIT SIDE PANEL KIT 42U 1070D

Half-height quick release lockable side panels, for easy access for cable and equipment installations. Kit includes left and right side panels.

Article number:
TS 9982.234
Model no.:
TS IT PRO SPLIT SIDE PANEL KIT 42U 1070D
Product description
Side Panels, Sectional, for TS IT Pro
Benefits
Easy to use
Tool-free mounting
Cam lock including 3524 E security lock
Internal latch for optional retrofitting
Material
Carbon steel, 1.5 mm
Surface finish
Spray-finished
Color
RAL 9005
Supply includes
Top piece
Pedestal
Ground conductor
Fasteners
Packaging unit
2 pc(s).
UPC-Code
92507