Brush baffle for TS IT Pro

Article no.: DK 9982266

Model no.: TS IT PRO BRUSH BAFFLES KIT 53U 750W

Brush baffle for TS IT Pro

Article no.:
DK 9982266
Model no.:
TS IT PRO BRUSH BAFFLES KIT 53U 750W
Product description
For air fl ow management, separates hot/ cold zones within an enclosure, increases efficiencies, attaches to the frame adjacent to the 19˝ EIA rails.
Material
Carbon steel
Brush strip: Plastic, UL 94-V0
Plastic carrier with brush trim
General color
RAL 9005
Color
Black
Supply includes
Assembly components
Suitable for
Enclosure type: TS IT PRO
Width: = 750 mm
Height: = 52 U
( Enclosure type: TS IT PRO
Width: = 29.5 ˝ )
Packaging unit
2 pc(s).
Customs tariff number
9403200082
UPC-Code
92539
Documentation
Instructions