For mounting the roof-mounted cooling unit. The cutout in the roof plate is laid out so that the roof-mounted cooling unit is centered on the enclosure.
To prevent unwanted opening of the louver grill in special situations, the safety clip below the function logo can be fitted without the need for tools. This can be used, for example, during testing or for transportation.