Radial fan

Article no.: SK 3397879

Article no.:
SK 3397879
Diameter
175 mm
( 6.89 ˝ )
Packaging unit
1 pc(s).
Net weight
1.532 kg
Gross weight
1.732 kg
Customs tariff number
84145935
EAN
4028177639171
ECLASS 8.0
29170101