- Article no.:
- SK 3241610
- Model no.:
- EMC FILTER FAN 147CFM
- Version
- EMC
- Color
- RAL 7035
- Supply includes
- Complete unit ready for connection, including filter mat
- Rated current max.
- At 50 Hz: 0.52 A
At 60 Hz: 0.48 A
- Mounting cut-out
- Width of opening: 224 mm
Cut-out height: 224 mm( Width of opening: 8.82 ˝
Cut-out height: 8.82 ˝ )
- EMC version
- Yes
- Fan
- Axial, shaded pole motor
- At 60 Hz
- 0.48 A
- Note
- For energy-efficient operation of the filter fan units, we recommend using the enclosure internal thermostat, the speed control or the digital enclosure internal temperature display and thermostat.
- Air throughput (unimpeded air flow)
- At 50 Hz: 230 m³/h
At 60 Hz: 250 m³/h( At 50 Hz: 135.4 cfm
At 60 Hz: 147.1 cfm )
- Dimensions
- Width: 255 mm
Height: 255 mm( Width: 10 ˝
Height: 10 ˝ )
- Protection category IP to IEC 60 529
- IP 56
IP 56
- Operating temperature range
- -30 °C...55 °C( -22 °F...131 °F )
- Pre-fuse
- Miniature circuit-breaker/fuse: 4 A
- Storage temperature range
- -30 °C...70 °C( -22 °F...158 °F )
- Rated power Pel
- At 50 Hz: 40 W
At 60 Hz: 42 W
- Noise pressure level
- At 50 Hz: 54 dB(A)
At 60 Hz: 56 dB(A)
- Packaging unit
- 1 pc(s).
- Net weight
- 5.5 lb
- Gross weight
- 5.5 lb
- Customs tariff number
- 8414590099
- EAN
- 4028177684676
- UPC-Code
- 85948
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
-
EMC filter fan 225m³/h 115V 50/60Hz, width x height 255 x 255 mm