RiLineX base systems

The pre-assembled complete board contains standardized copper bars and is ready for immediate use. It provides contact hazard protection of up to IP 2XB, which can be extended to IP 3X with accessories. Various board lengths are available for different VX enclosure sizes. The modular system consists of basic and end modules as well as busbars. It may be assembled without tools and is flexibly adaptable. Configurations up to a maximum total length of 2400 mm are supported.