RiLineX connection adapter
RiLineX offers flexible connection technology for a variety of requirements. Depending on the design, connection adaptors support the connection of round conductors as well as laminated and solid copper bars. CB component adapters are available for mounting moulded-case circuit-breakers (MCCBs). These are available in two versions: An 'Easy-Fix' option for user-friendly external mounting of switches from all standard manufacturers, and a 'Universal' option with U nuts for maximum flexibility. All adapters are equipped with pre-assembled, height-adjustable support rails, pre-assembled connection cables and a simple clip lock.