Busbar machining

Fast, precise, ergonomic bending, punching and cutting of copper and aluminum busbars.

Punching Terminal PT S4

High-Precision Punching Every Time

The Punching Terminal PT S4 is an automation solution for machining busbars that facilitates fast, precise, and flexible punching and length-cutting, perfect for shops looking to increase throughput.

Benefits of automated busbar machining

  • More time savings: Up to four tools with quick-change function allows you to make individual adaptations and boosts efficiency with minimal set-up times
  • Flexible and easy to use: Interlinked punching and bending machines are easy to program, either directly on the machine or from your office workstation
  • High level of precision without reworking: Strong tool springs guarantee clean, burr-free punchings, even on thicker materials
  • Consistent quality: Three CNC-controlled axes ensure high-quality production results and consistent precision
  • Simple integration of data: The PowerCut machine software allows you to import data from other sources, including manufacturer-independent DXF formats as well as data from Eplan and RiPower

Features and Benefits

Features

  • Automated busbar punching
  • Accommodates up to 4 tools with quick-change function
  • Simple, intuitive programming, even with complex workpieces
  • The machine software supports the import of data from other sources such as DXF formats as well as data from Eplan and RiPower
  • Strong tool springs ensure that even thick copper bars are cut extremely cleanly
  • Suitable for copper flat materials with a thickness of 3-16 mm and a width of 15-127 mm (aluminium on request)

Benefits

  • Effective busbar punching
  • Flexible mounting of standard tools with the QuickChange system
  • Consistently high production quality guaranteed
  • No reworking required
  • Simple programming directly on the machine or from your office workstation

Punching Terminal PT S4 – Benefits At A Glance

Effective Busbar Machining – With The Punching Terminal PT S4

Downloads

Flyer

Punching Terminal PT S4

Reliable processing plus state-of-the-art, intuitive operation

Similar Products

Static desktop units CW 120-S

  • For flexible use in the workshop
  • Independent busbar machining
  • Compact design

Mobile Copper Workstation CW 120-M

  • For flexible use in the workshop
  • Busbar bending, punching and cutting functions united in a single product solution
  • Includes drawer system for tools and documents