Energy-Smart, Shop-Ready Busbar Modification
The EB40 Professional E brings precise, high-throughput busbar bending to panel shops and power distribution providers who want greater control over production. Its compact footprint and electric servodrive deliver burr-free, repeatable bends in flat, offset, twist, edge, and U profiles, making it the top choice for companies seeking to maximize throughput while minimizing lead times and costs.
Features
- Versatile bending: Flat, offset, edge, twist, and U bends
- Accurate operation: Dependable ±0.2° bending accuracy
- Quick-change tooling: Plug-in tool system for fast changeovers
- Electric servodrive: Quiet, precise, and energy-efficient motion control
- Remote maintenance: Built-in support capabilities to reduce downtime
- Built for production: Engineered for continuous, three-shift operation
Benefits
- In-house dependability: Eliminate subcontracting and shorten lead times
- Improve margins: Precise bending reduces material waste and rework
- Consistent output: Tight tolerances deliver repeatable, project-ready busbar
- Cut energy use: Servodrive efficiency can save up to 70% in energy
- Faster job changeovers: Minimal setup time for small runs and mix batches
- Maximize uptime: Remote support and robust design keep production moving
Have Questions About this Machine? Contact Rittal today to get started!