JB Junction box 316 stainless steel

Article no.: JB 8018116

Model no.: JB141206H6

The JB enclosure offers protection for dense wiring and sensitive small instruments. These hinged cover junction boxes combine the advantages of the AE and KL series at an economical cost. Features include 180 degree hinge and slotted insert quarter turn latch. Foamed-in-place gasket and a knife-edge perimeter add extra protection. Stainless steel 1.4404 (AISI 316L).

Article no.:
JB 8018116
Model no.:
JB141206H6
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Housing and door: Brushed, grain 240
Supply includes
180° hinge
Mounting panel
Material thickness - door
1.5 mm
( 0.06 ˝ )
Material thickness - enclosure
1.5 mm
( 0.06 ˝ )
Position door catch
left
Dimensions
Width: 300 mm
Height: 350 mm
Depth: 150 mm
( Width: 11.8 ˝
Height: 13.8 ˝
Depth: 5.91 ˝ )
Protection category IP to IEC 60 529
IP 66
Protection category NEMA
NEMA 4X
Packaging unit
1 pc(s).
Net weight
12.101 lb
Gross weight
12.125 lb
Customs tariff number
7326909099
UPC-Code
83305
Approvals
UL + C-UL (listed)
Documentation
Additional information