WM wall-mounted enclosure 304 stainless steel

Article no.: WM 9851509

Model no.: WM363010N43PT

These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a stainless steel body and door, and a zinc plated mounting panel.

Cable Ducts

Article no.:
WM 9851509
Model no.:
WM363010N43PT
Material
Door: Stainless steel, all-round foamed-in PU seal
Housing and door: Stainless steel 1.4301 (AISI 304)
Mounting plate: Carbon steel, zinc-plated
Surface finish
Brushed
Supply includes
Housing with door(s)
Door hinged on left
Mounting plate
Wall mounting blind-nuts
Dimensions
Width: 760 mm
Height: 900 mm
Depth: 250 mm
( Width: 29.9 ˝
Height: 35.4 ˝
Depth: 9.84 ˝ )
Dimensions of mounting plate (W x H)
870 mm x 704 mm
( 34.3 ˝ x 27.7 ˝ )
Protection category NEMA
NEMA 4X
Material thickness - door
2 mm
( 0.08 ˝ )
Material thickness - enclosure
2 mm
( 0.08 ˝ )
Material thickness – mounting plate
2.5 mm
( 0.1 ˝ )
Lock
Lock version: 3-point locking system
Packaging unit
1 pc(s).
Net weight
116.499 lb
Gross weight
116.843 lb
UPC-Code
87300
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Additional information
Info sheet
Data sheets
Drawings