WM wall-mounted disconnect enclosure 304 stainless steel

Article no.: WM 8018633

Model no.: WM363212X4

These flange mount disconnect wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a stainless steel body and door, and a zinc plated mounting panel.

Cable Ducts

Article no.:
WM 8018633
Model no.:
WM363212X4
Material
Door: Stainless steel, all-round foamed-in PU seal
Housing and door: Stainless steel 1.4301 (AISI 304)
Mounting plate: Carbon steel, zinc-plated
Surface finish
Brushed
Supply includes
Housing with door
Door hinged on left
Wall mounting blind-nuts
Flange door with universal disconnect cutout
Dimensions
Width: 825 mm
Height: 900 mm
Depth: 300 mm
( Width: 32.5 ˝
Height: 35.4 ˝
Depth: 11.8 ˝ )
Dimensions of mounting plate (W x H)
704 mm x 870 mm
( 27.7 ˝ x 34.3 ˝ )
Protection category NEMA
NEMA 4X
Material thickness - door
2 mm
( 0.08 ˝ )
Material thickness - enclosure
2 mm
( 0.08 ˝ )
Material thickness – mounting plate
3 mm
( 0.12 ˝ )
Packaging unit
1 pc(s).
Net weight
41.887 lb
Gross weight
123.999 lb
Customs tariff number
7326909099
UPC-Code
83951
Declarations
Declaration of conformity
Documentation
Additional information
Info sheet
Data sheets
Drawings