WM wall-mounted enclosure stainless steel, with Roof Slope

Article no.: WM 8018698

Model no.: WMS242008N4

The WMS slope top wallmount enclosure is designed for any environment that requires frequent washdowns. The 20 degree overhanging sloped roof prevents water from accumulating on top of the enclosure and door opening.

Article no.:
WM 8018698
Model no.:
WMS242008N4
Material
Door: Stainless steel, all-round foamed-in PU seal
Housing and door: Stainless steel 1.4301 (AISI 304)
Mounting plate: Carbon steel, zinc-plated
Surface finish
Brushed
Supply includes
Housing with door
Door hinged on left
Mounting plate
Wall mounting blind-nuts
20° overhanging slope top
Dimensions
Width: 500 mm
Height: 595 mm
Depth: 210 mm
( Width: 19.7 ˝
Height: 23.4 ˝
Depth: 8.27 ˝ )
Dimensions of mounting plate (W x H)
449 mm x 570 mm
( 17.7 ˝ x 22.4 ˝ )
Protection category NEMA
NEMA 4X
Material thickness - door
2 mm
( 0.08 ˝ )
Material thickness - enclosure
1.5 mm
( 0.06 ˝ )
Material thickness – mounting plate
2.5 mm
( 0.1 ˝ )
Lock
Lock version: Quarter turn
Packaging unit
1 pc(s).
Net weight
49.799 lb
Gross weight
49.799 lb
Customs tariff number
8538100000
UPC-Code
84045
Declarations
Declaration of conformity
Documentation
Additional information
Data sheets
Drawings