Baying systems TS 8 IP 66/NEMA 4

Article no.: TS 8886580

Model no.: 1800H0800W0600D TS NEMA4 TXT W/O SW

Rittal perfected the concept of the industrial modular enclosure with the TS 8 series. These single door, NEMA Type 4 rated enclosures consist of a frame with door, rear wall, and roof plate. Purchase sidewalls and plinth separately for complete assembly.

Cable Ducts

Article no.:
TS 8886580
Model no.:
1800H0800W0600D TS NEMA4 TXT W/O SW
Material
Enclosure frame: Carbon steel, 1.5 mm
Roof: Carbon steel, 1.5 mm
Door: Carbon steel, 2.0 mm
Rear wall: carbon steel, 1.5 mm
Base: Carbon steel, 1.5 mm
Mounting panel: Carbon steel, 3.0 mm
Surface finish
Enclosure frame, door, roof, base and rear panel: Dipcoat-primed and powder-coated, textured paint
Mounting panel: Zinc-plated
Color
RAL 7035
Supply includes
Enclosure frame
Door
Door hinged on the right, may be swapped to the left
Roof plate
Base, solid
Rear panel
Mounting panel
4 eyebolts
Lock: 3 mm double-bit
2 TS punched rails, 18 x 38 mm
2 support strips fitted in the enclosure depth
Accessory kit for side panels for upgrading to IP 66
Dimensions
Width: 800 mm
Height: 1,800 mm
Depth: 600 mm
( Width: 31.5 ˝
Height: 70.9 ˝
Depth: 23.6 ˝ )
Dimensions of mounting plate (W x H)
699 mm x 1,896 mm
( 27.5 ˝ x 74.6 ˝ )
Protection category IP to EN 60 529
IP 66
Protection category NEMA
NEMA 1
NEMA 4
NEMA 12
Type rating according to UL 50E
Type 1
Type 4
Type 12
IK code
IK09
Base material
Carbon steel
Packaging unit
1 pc(s).
Net weight
292.994 lb
Gross weight
292.994 lb
Customs tariff number
9403200082
UPC-Code
91284
ECLASS 8.0
27180101
Approvals
Bureau Veritas
C-UL
UL + C-UL (listed)
Certificates
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Additional information
Info sheet
Instructions
Load brochure
Protective conductor brochure
Safety instructions
Data sheets
Technical System Catalogue
Technical details